How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.125 |
| BF: | 0.53 | I: | 3.77 in |
| L1: | 8.76 in | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.69 |
| H: | 0.53 in | BD: | 9 |
| AA: | 8.88 | BE1: | 0.5 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | G: | 1.94 |
| U: | 0.75 in | AJ: | 7.25 |
| AF: | 0.19 | AK: | 8.5 |
| AB: | 4.07 | L: | 5.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.674 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

