How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AA: | 8.88 | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | T: | 1.125 |
| AB: | 4.07 | U: | 0.75 in |
| L1: | 8.76 in | BF: | 0.53 |
| AG: | 4.65 | D: | 2.69 |
| I: | 3.77 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 7.5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

