How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.69 | BD: | 9 |
| AG: | 4.65 | BF: | 0.53 |
| V: | 1.94 in | L: | 5.51 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AJ: | 7.25 |
| G: | 1.94 | AA: | 8.88 |
| AK: | 8.5 | I: | 3.77 in |
| BE1: | 0.5 in | P: | 1.88 in |
| T: | 1.125 | AF: | 0.19 |
| AB: | 4.07 | L1: | 8.76 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.47 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

