How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.125 |
| G: | 1.94 | V: | 1.94 in |
| AF: | 0.19 | U: | 0.75 in |
| I: | 3.77 in | BF: | 0.53 |
| LL: | 2.12 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE1: | 0.5 in | L: | 5.51 in |
| BD: | 9 | P: | 1.88 in |
| AG: | 4.65 | L1: | 8.76 in |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 2.69 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

