How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 1.88 in |
| T: | 1.125 | L1: | 8.76 in |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | D: | 2.69 |
| AA: | 8.88 | V: | 1.94 in |
| AF: | 0.19 | BD: | 9 |
| AG: | 4.65 | BF: | 0.53 |
| AB: | 4.07 | BE1: | 0.5 in |
| G: | 1.94 | L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

