How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 8.5 |
| BF: | 0.53 | I: | 3.77 in |
| AA: | 8.88 | G: | 1.94 |
| LL: | 2.12 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| D: | 2.69 | AB: | 4.07 |
| L: | 5.51 in | BD: | 9 |
| P: | 1.88 in | AG: | 4.65 |
| AE2: | 0.56 | H: | 0.53 in |
| L1: | 8.76 in | AJ: | 7.25 |
| T: | 1.125 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

