How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| L: | 5.51 in | P: | 1.88 in |
| AF: | 0.19 | AK: | 8.5 |
| V: | 1.94 in | AA: | 8.88 |
| BD: | 9 | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AJ: | 7.25 |
| U: | 0.75 in | BE1: | 0.5 in |
| BF: | 0.53 | L1: | 8.76 in |
| T: | 1.125 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Series Code: | OE |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

