How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.125 |
| BF: | 0.53 | V: | 1.94 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AA: | 8.88 | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| I: | 3.77 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| L: | 5.51 in | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.07 |
| U: | 0.75 in | L1: | 8.76 in |
| AK: | 8.5 | G: | 1.94 |
Technical Specifications
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output RPM: | 175 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 10:1 |
| Bore Code: | 18 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.08 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

