How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 8.5 |
| U: | 0.75 in | BD: | 9 |
| AG: | 4.65 | V: | 1.94 in |
| AJ: | 7.25 | G: | 1.94 |
| BE1: | 0.5 in | P: | 1.88 in |
| L1: | 8.76 in | AA: | 8.88 |
| D: | 2.69 | T: | 1.125 |
| I: | 3.77 in | L: | 5.51 in |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.307 |
| Ratio: | 100:1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

