How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.125 | P: | 1.88 in |
| AK: | 8.5 | AA: | 8.88 |
| I: | 3.77 in | AG: | 4.65 |
| AB: | 4.07 | BD: | 9 |
| BF: | 0.53 | D: | 2.69 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AF: | 0.19 |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Bore Code: | 18 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output RPM: | 117 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

