How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AF: | 0.19 |
| AJ: | 7.25 | LL: | 2.12 in |
| T: | 1.125 | AA: | 8.88 |
| AG: | 4.65 | U: | 0.75 in |
| BF: | 0.53 | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | L: | 5.51 in |
| AK: | 8.5 | L1: | 8.76 in |
| AB: | 4.07 | H: | 0.53 in |
| BD: | 9 | P: | 1.88 in |
| V: | 1.94 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

