How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AA: | 8.88 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 2.69 | BF: | 0.53 |
| P: | 1.88 in | BD: | 9 |
| G: | 1.94 | U: | 0.75 in |
| AE2: | 0.56 | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
| L1: | 8.76 in | L: | 5.51 in |
| I: | 3.77 in | T: | 1.125 |
| AJ: | 7.25 | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output RPM: | 70 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

