How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | BD: | 9 |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.125 | BF: | 0.53 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | L: | 5.51 in |
| AB: | 4.07 | AA: | 8.88 |
| AJ: | 7.25 | V: | 1.94 in |
| AK: | 8.5 | AF: | 0.19 |
| I: | 3.77 in | AG: | 4.65 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

