How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| L1: | 8.76 in | D: | 2.69 |
| AJ: | 7.25 | AF: | 0.19 |
| AK: | 8.5 | U: | 0.75 in |
| P: | 1.88 in | I: | 3.77 in |
| LL: | 2.12 in | AB: | 4.07 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | L: | 5.51 in |
| H: | 0.53 in | AG: | 4.65 |
| T: | 1.125 | AE2: | 0.56 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

