How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| BE1: | 0.5 in | V: | 1.94 in |
| BF: | 0.53 | AG: | 4.65 |
| T: | 1.125 | U: | 0.75 in |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 1.94 | D: | 2.69 |
| AA: | 8.88 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BD: | 9 | L: | 5.51 in |
| L1: | 8.76 in | AB: | 4.07 |
| AJ: | 7.25 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.32 | Series Code: | OE |
| Model Code: | 23YFC | Bore Code: | 18 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

