How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| P: | 1.88 in | L: | 5.51 in |
| D: | 2.69 | U: | 0.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 8.88 | AK: | 8.5 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| BD: | 9 | L1: | 8.76 in |
| AB: | 4.07 | T: | 1.125 |
| G: | 1.94 | I: | 3.77 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | 23YFC | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

