How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | U: | 0.75 in |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.53 | G: | 1.94 |
| BD: | 9 | AG: | 4.65 |
| D: | 2.69 | AB: | 4.07 |
| AJ: | 7.25 | LL: | 2.12 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AF: | 0.19 |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 3.77 in |
| P: | 1.88 in | L1: | 8.76 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

