How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| AA: | 8.88 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | U: | 0.75 in |
| T: | 1.125 | I: | 3.77 in |
| AK: | 8.5 | L1: | 8.76 in |
| D: | 2.69 | G: | 1.94 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

