How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | L1: | 8.76 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 8.88 | AK: | 8.5 |
| G: | 1.94 | H: | 0.53 in |
| AG: | 4.65 | I: | 3.77 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 2.69 |
| U: | 0.75 in | L: | 5.51 in |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AB: | 4.07 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.04 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

