How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE1: | 0.5 in |
| AA: | 8.88 | T: | 1.125 |
| AJ: | 7.25 | AB: | 4.07 |
| H: | 0.53 in | G: | 1.94 |
| BD: | 9 | LL: | 2.12 in |
| V: | 1.94 in | L1: | 8.76 in |
| U: | 0.75 in | P: | 1.88 in |
| AK: | 8.5 | D: | 2.69 |
| AG: | 4.65 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AF: | 0.19 | I: | 3.77 in |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

