How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | I: | 3.77 in |
| AB: | 4.07 | L: | 5.51 in |
| AE2: | 0.56 | P: | 1.88 in |
| AG: | 4.65 | T: | 1.125 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AF: | 0.19 | AJ: | 7.25 |
| BD: | 9 | D: | 2.69 |
| AA: | 8.88 | BE1: | 0.5 in |
| LL: | 2.12 in | U: | 0.75 in |
| V: | 1.94 in | L1: | 8.76 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.89 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

