How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| G: | 1.94 | BF: | 0.53 |
| LL: | 2.12 in | D: | 2.69 |
| AB: | 4.07 | AE2: | 0.56 |
| AA: | 8.88 | L: | 5.51 in |
| L1: | 8.76 in | AK: | 8.5 |
| V: | 1.94 in | BD: | 9 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AF: | 0.19 |
| AJ: | 7.25 | T: | 1.125 |
| P: | 1.88 in | I: | 3.77 in |
Technical Specifications
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.847 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 18 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

