How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | H: | 0.53 in |
| V: | 1.94 in | AA: | 8.88 |
| G: | 1.94 | BE1: | 0.5 in |
| AB: | 4.07 | L1: | 8.76 in |
| AJ: | 7.25 | D: | 2.69 |
| AG: | 4.65 | BF: | 0.53 |
| I: | 3.77 in | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
| U: | 0.75 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

