How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AA: | 8.88 |
| AB: | 4.07 | L: | 5.51 in |
| AG: | 4.65 | L1: | 8.76 in |
| I: | 3.77 in | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| D: | 2.69 | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.56 | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Model Code: | 23YFC | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

