How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
| L1: | 8.76 in | D: | 2.69 |
| L: | 5.51 in | P: | 1.88 in |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | AF: | 0.19 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 4.65 | T: | 1.125 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.674 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

