How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.12 in | D: | 2.69 |
| AA: | 8.88 | L1: | 8.76 in |
| AG: | 4.65 | P: | 1.88 in |
| V: | 1.94 in | I: | 3.77 in |
| G: | 1.94 | BE1: | 0.5 in |
| AE2: | 0.56 | L: | 5.51 in |
| T: | 1.125 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AK: | 8.5 | U: | 0.75 in |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Model Code: | 23YFC | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

