How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| AJ: | 7.25 | D: | 2.69 |
| AK: | 8.5 | AA: | 8.88 |
| P: | 1.88 in | AG: | 4.65 |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 8.76 in | LL: | 2.12 in |
| I: | 3.77 in | U: | 0.75 in |
| AB: | 4.07 | AF: | 0.19 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | T: | 1.125 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

