How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 8.5 | AG: | 4.65 |
| L1: | 8.76 in | I: | 3.77 in |
| V: | 1.94 in | L: | 5.51 in |
| BD: | 9 | H: | 0.53 in |
| T: | 1.125 | AB: | 4.07 |
| P: | 1.88 in | AF: | 0.19 |
| BF: | 0.53 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BE1: | 0.5 in | U: | 0.75 in |
| AJ: | 7.25 | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

