How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 8.88 | BD: | 5.88 |
| D: | 2.69 | G: | 1.94 |
| LM: | 7.76 | AG: | 4.65 |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.12 in | V: | 1.94 in |
| I: | 3.77 in | U: | 0.75 in |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.125 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 18 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.08 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

