How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 5.51 in |
| BF: | 0.41 | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | LM: | 7.76 |
| LL: | 2.12 in | AA: | 8.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| G: | 1.94 | T: | 1.125 |
| BD: | 5.88 | P: | 1.88 in |
| D: | 2.69 | BE: | 0.38 in |
| I: | 3.77 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 0.307 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Model Code: | 23YFC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Ratio: | 100:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

