How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AG: | 4.65 | T: | 1.125 |
| BD: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | AK: | 4.5 |
| U: | 0.75 in | AJ: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| AB: | 4.07 | LL: | 2.12 in |
| LM: | 7.76 | BE: | 0.38 in |
| L: | 5.51 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

