How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| I: | 3.77 in | G: | 1.94 |
| BE: | 0.38 in | AB: | 4.07 |
| AG: | 4.65 | P: | 1.88 in |
| L: | 5.51 in | AF: | 0.19 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | T: | 1.125 |
| U: | 0.75 in | AK: | 4.5 |
| BD: | 5.88 | LM: | 7.76 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.3 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

