How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 5.51 in |
| LM: | 7.76 | LL: | 2.12 in |
| P: | 1.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| U: | 0.75 in | BD: | 5.88 |
| AK: | 4.5 | G: | 1.94 |
| AA: | 8.88 | AE2: | 0.56 |
| BF: | 0.41 | AG: | 4.65 |
| D: | 2.69 | T: | 1.125 |
| H: | 0.53 in | AF: | 0.19 |
| V: | 1.94 in | I: | 3.77 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.3 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

