How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 4.5 |
| AE2: | 0.56 | BD: | 5.88 |
| P: | 1.88 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| T: | 1.125 | L: | 5.51 in |
| AA: | 8.88 | U: | 0.75 in |
| AJ: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | V: | 1.94 in |
| AB: | 4.07 | D: | 2.69 |
| LM: | 7.76 | BF: | 0.41 |
| I: | 3.77 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.83 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

