How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| T: | 1.125 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| D: | 2.69 | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | I: | 3.77 in |
| AB: | 4.07 | LM: | 7.76 |
| AA: | 8.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

