How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.94 |
| T: | 1.125 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.69 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
| AF: | 0.19 | I: | 3.77 in |
| AK: | 4.5 | LM: | 7.76 |
| L: | 5.51 in | BD: | 5.88 |
| U: | 0.75 in | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Output RPM: | 70 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.51 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

