How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 8.88 | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| AE2: | 0.56 | T: | 1.125 |
| P: | 1.88 in | D: | 2.69 |
| AK: | 4.5 | U: | 0.75 in |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
| L: | 5.51 in | I: | 3.77 in |
| LM: | 7.76 | G: | 1.94 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

