How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | D: | 2.69 |
| I: | 3.77 in | AA: | 8.88 |
| LM: | 7.76 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.19 |
| AB: | 4.07 | AJ: | 5.88 |
| P: | 1.88 in | U: | 0.75 in |
| LL: | 2.12 in | V: | 1.94 in |
| T: | 1.125 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| L: | 5.51 in | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.51 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

