How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | AB: | 4.07 |
| BD: | 5.88 | AF: | 0.19 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
| V: | 1.94 in | I: | 3.77 in |
| T: | 1.125 | LM: | 7.76 |
| L: | 5.51 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Output RPM: | 58.3 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Bore Code: | 18 |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

