How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | LM: | 7.76 |
| AF: | 0.19 | U: | 0.75 in |
| LL: | 2.12 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| T: | 1.125 | L: | 5.51 in |
| AK: | 4.5 | AA: | 8.88 |
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

