How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BD: | 5.88 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | G: | 1.94 |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1.125 | AJ: | 5.88 |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| AK: | 4.5 | AG: | 4.65 |
| LM: | 7.76 | AF: | 0.19 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

