How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 8.88 | BF: | 0.41 |
| L: | 5.51 in | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | T: | 1.125 |
| I: | 3.77 in | AJ: | 5.88 |
| LM: | 7.76 | G: | 1.94 |
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 18 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

