How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.12 in | LM: | 7.76 |
| D: | 2.69 | AG: | 4.65 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AF: | 0.19 |
| L: | 5.51 in | H: | 0.53 in |
| BD: | 5.88 | T: | 1.125 |
| BF: | 0.41 | I: | 3.77 in |
| P: | 1.88 in | U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output RPM: | 350 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Bore Code: | 18 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

