How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.94 |
| U: | 0.75 in | AK: | 4.5 |
| V: | 1.94 in | T: | 1.125 |
| AA: | 8.88 | BD: | 5.88 |
| BF: | 0.41 | AB: | 4.07 |
| LL: | 2.12 in | AJ: | 5.88 |
| D: | 2.69 | L: | 5.51 in |
| AE2: | 0.56 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| P: | 1.88 in | LM: | 7.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.847 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Bore Code: | 18 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

