How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 8.88 |
| LL: | 2.12 in | AG: | 4.65 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | LM: | 7.76 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | G: | 1.94 |
| T: | 1.125 | I: | 3.77 in |
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | H: | 0.53 in |
| U: | 0.75 in | P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Ratio Range: | 50:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.847 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

