How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | H: | 0.53 in |
| AF: | 0.19 | D: | 2.69 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.125 | AG: | 4.65 |
| AA: | 8.88 | LM: | 7.76 |
| AK: | 4.5 | LL: | 2.12 in |
| U: | 0.75 in | I: | 3.77 in |
| G: | 1.94 | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AB: | 4.07 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.847 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Model Code: | 23YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

