How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AB: | 4.07 |
| V: | 1.94 in | AJ: | 5.88 |
| U: | 0.75 in | I: | 3.77 in |
| T: | 1.125 | D: | 2.69 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.88 in |
| AA: | 8.88 | LL: | 2.12 in |
| BD: | 5.88 | AG: | 4.65 |
| L: | 5.51 in | H: | 0.53 in |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

