How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.125 |
| L: | 5.51 in | U: | 0.75 in |
| BE: | 0.38 in | AG: | 4.65 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AE2: | 0.56 | D: | 2.69 |
| V: | 1.94 in | AK: | 4.5 |
| LM: | 7.76 | LL: | 2.12 in |
| AF: | 0.19 | G: | 1.94 |
| BD: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

