How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| L: | 5.51 in | BF: | 0.41 |
| U: | 0.75 in | AG: | 4.65 |
| LM: | 7.76 | D: | 2.69 |
| H: | 0.53 in | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
| AK: | 4.5 | AB: | 4.07 |
| AF: | 0.19 | T: | 1.125 |
| AA: | 8.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 3.47 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

