How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 8.88 |
| AG: | 4.65 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 1.88 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AF: | 0.19 | D: | 2.69 |
| T: | 1.125 | I: | 3.77 in |
| LL: | 2.12 in | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.41 |
| AB: | 4.07 | G: | 1.94 |
| AJ: | 5.88 | LM: | 7.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3.47 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

